IESNA:LM-63-2002
[TEST]P956583
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30157
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3538.4 4430.3 5236.7 5860.9 6370 6658 6793.4 6841.6 7086 7609.1
8473.1 9564.3 10638.4 11496.1 12246.5 12931.4 13364.2 13474.7 13208.5 12534.5
11173.9 8821.8 7282.2 6099.1 4830.4 3398.3 2233.8 1566 1222 1055.4
957.4 804.8 681.8 236.6 115.2 18.7 0
3538.4 4461.5 5275.6 5910.7 6377.8 6693.8 6855.7 6900.8 7103.2 7574.8
8373.4 9442.9 10496.8 11384.1 12142.2 12827.1 13340.8 13526.1 13356.4 12785.1
11648.7 9475.6 7576.4 6362.2 5109.1 3704.9 2436.2 1643.9 1260.9 1092.8
966.7 817.3 688.1 292.7 123 23.4 0
3538.4 4422.6 5221.1 5862.5 6362.2 6724.9 6925.7 7011.3 7170.1 7593.5
8273.8 9223.4 10235.2 11127.2 11848 12423.9 12964.1 13227.2 13160.2 12704.1
11790.4 10297.5 8208.4 6751.4 5507.6 4147 2769.3 1840 1360.5 1130.2
997.8 868.6 744.1 568.2 289.5 34.2 0
3538.4 4422.6 5197.8 5837.6 6371.5 6780.9 7054.9 7198.1 7347.6 7674.5
8180.4 8916.7 9791.6 10630.6 11306.2 11860.4 12325.9 12702.6 12803.8 12654.3
12104.8 11085.2 9653 7957.8 6362.2 4944 3457.4 2213.6 1510 1148.8
991.6 860.8 734.8 585.3 411 160.3 0
3538.4 4291.8 5043.7 5700.6 6264.1 6762.3 7159.2 7422.3 7590.4 7848.8
8269.1 8809.3 9508.3 10219.7 10859.5 11410.5 11858.9 12257.4 12540.7 12617
12466 12002.1 11102.3 9741.8 8152.4 6528.8 4864.7 3206.8 2014.4 1351.2
1030.5 915.3 795.5 607.1 409.4 127.6 0
3538.4 4223.3 4902 5541.8 6133.4 6681.3 7179.4 7573.3 7841 8091.7
8406.1 8857.6 9380.6 10001.7 10627.5 11250.2 11779.5 12193.5 12506.4 12764.8
12965.7 12898.7 12617 11977.2 10871.9 9439.8 7598.2 5826.7 3918.2 2419.1
1569.1 1072.6 776.8 470.1 236.6 62.3 0
3538.4 4092.5 4682.5 5285 5870.3 6444.7 6998.9 7492.3 7901.8 8230.2
8563.3 8927.6 9327.7 9825.8 10397.1 11044.7 11711 12353.9 12923.6 13424.9
13881 14382.2 14608 14748.1 14716.9 14081.8 12869.1 10937.3 8381.2 5677.2
3276.8 1701.5 868.6 501.3 244.4 84.1 0
3538.4 3992.9 4466.1 4983 5518.5 6024.4 6567.7 7095.4 7602.9 8051.2
8499.5 8915.2 9291.9 9698.2 10124.7 10582.4 11113.2 11714.1 12371 13068.4
13829.6 14922.4 15805.1 16343.7 16957 17400.7 17458.3 16862 15311.6 12802.2
9327.7 6019.7 3068.2 1251.6 446.8 87.2 0
3538.4 3813.9 4147 4533.1 4956.5 5404.8 5860.9 6312.4 6759.1 7218.4
7699.4 8144.6 8628.7 9134.6 9660.8 10188.5 10773.8 11430.8 12157.7 12981.2
13943.3 15401.9 16849.6 17841.2 19106.8 20596.5 22190.6 23253.8 23026.5 20886.1
16479.1 10683.6 4531.5 1383.9 435.9 90.3 0
3538.4 3782.8 4114.3 4469.3 4869.3 5292.7 5725.5 6156.7 6583.2 7016
7442.5 7884.6 8351.6 8857.6 9380.6 9923.9 10527.9 11195.7 11942.9 12794.4
13754.9 15299.1 16757.8 17831.9 19184.6 20808.3 22548.6 23657 23446.8 21171
16381 10017.3 3838.8 1060.1 342.5 77.8 0
3538.4 3664.4 3835.7 4066.1 4344.7 4648.3 4954.9 5277.2 5610.3 5946.6
6285.9 6636.2 6989.5 7363.1 7764.8 8189.7 8656.7 9186 9824.3 10552.8
11440.1 12850.5 13919.9 14975.3 16262.7 17811.6 19265.6 19896 19237.6 16726.6
12347.7 6872.8 1981.7 415.6 138.5 31.1 0
3538.4 3577.3 3673.8 3812.3 4003.8 4210.8 4436.6 4668.5 4903.6 5154.2
5398.6 5633.7 5876.5 6117.8 6373.1 6642.4 6925.7 7269.7 7668.2 8185.1
8932.3 9860.1 10492.1 11198.8 12044.1 12965.7 13594.6 13375.1 12276 10215
7377.1 3775 1231.3 367.4 126.1 29.6 0
3538.4 3499.4 3513.4 3577.3 3681.6 3789 3930.6 4070.7 4209.3 4354.1
4480.1 4593.8 4688.7 4775.9 4836.6 4875.5 4914.5 4940.9 4984.5 5085.7
5328.5 5471.8 5498.2 5551.2 5633.7 5708.4 5504.5 4858.4 3936.9 2917.2
1983.2 1123.9 563.5 238.2 115.2 40.5 0
3538.4 3336 3216.1 3153.9 3147.6 3172.5 3214.6 3261.3 3294 3314.2
3312.6 3273.7 3213 3127.4 3013.7 2875.2 2708.6 2535.8 2377.1 2229.2
2076.6 1941.2 1827.6 1734.2 1653.2 1570.7 1468 1329.4 1137.9 881.1
641.4 471.7 326.9 210.2 119.9 34.2 0
3538.4 3185 2965.5 2869 2845.6 2865.9 2909.5 2956.2 2979.5 2973.3
2940.6 2883 2798.9 2694.6 2573.2 2448.7 2319.5 2190.3 2062.6 1922.5
1780.9 1653.2 1559.8 1503.8 1482 1485.1 1482 1438.4 1331 1151.9
876.4 604 423.4 278.6 138.5 31.1 0
3538.4 3066.7 2802 2697.7 2702.4 2761.6 2826.9 2869 2872.1 2844.1
2789.6 2711.8 2619.9 2514.1 2402 2291.4 2174.7 2051.7 1925.6 1808.9
1720.1 1643.9 1592.5 1559.8 1531.8 1499.1 1447.7 1394.8 1329.4 1225.1
1066.3 837.5 549.5 303.6 144.8 31.1 0
3538.4 2953 2680.6 2610.6 2654.2 2735.1 2798.9 2830.1 2817.6 2769.3
2694.6 2605.9 2503.2 2402 2294.6 2190.3 2118.7 2033 1925.6 1840
1782.4 1706.1 1586.3 1491.3 1429 1368.3 1306.1 1243.8 1187.8 1136.4
1075.7 977.6 800.1 613.3 359.6 87.2 0
3538.4 2889.2 2616.8 2577.9 2652.6 2730.4 2794.3 2812.9 2783.4 2707.1
2615.2 2510.9 2398.9 2299.2 2213.6 2165.4 2107.8 2048.6 1991 1863.4
1749.7 1659.4 1569.1 1485.1 1397.9 1321.6 1246.9 1178.4 1106.8 1024.3
943.4 870.2 762.8 658.5 460.8 179 0
3538.4 2834.7 2576.3 2571.6 2654.2 2728.9 2784.9 2791.1 2746 2663.5
2559.2 2444 2341.3 2246.3 2182.5 2128 2057.9 1963 1878.9 1777.7
1699.9 1612.7 1527.1 1449.3 1383.9 1317 1245.4 1172.2 1086.6 991.6
887.3 795.5 677.2 512.2 339.4 141.7 0
3538.4 2803.6 2556.1 2570.1 2660.4 2733.5 2783.4 2774 2716.4 2618.4
2496.9 2383.3 2286.8 2213.6 2179.4 2096.9 1969.2 1821.3 1762.2 1712.4
1623.6 1555.1 1496 1408.8 1343.4 1292.1 1225.1 1145.7 1050.8 946.5
832.8 783 674 440.5 320.7 196.1 0
3538.4 2797.4 2543.6 2571.6 2661.9 2736.7 2781.8 2769.3 2699.3 2588.8
2465.8 2353.7 2258.8 2213.6 2160.7 2056.4 1869.6 1746.6 1715.5 1654.8
1576.9 1492.9 1413.5 1352.8 1315.4 1282.7 1222 1147.3 1057 952.7
842.2 870.2 694.3 463.9 353.4 130.8 0
3538.4 2797.4 2542.1 2576.3 2663.5 2738.2 2780.2 2774 2705.5 2590.3
2465.8 2352.2 2257.2 2215.2 2156 2050.2 1855.6 1748.2 1723.3 1653.2
1572.3 1480.4 1415 1334.1 1323.2 1282.7 1220.4 1147.3 1063.2 951.1
845.3 857.7 596.2 479.5 348.7 126.1 0
